DRV593EVM

text.skipToContent text.skipToNavigation

DRV593EVM

DRV593 Evaluation Module (EVM)

$99.00

Features

  • +/-3-A DC Output Current
  • Output filter requires only one inductor and one capacitor
  • Fixed gain of 2.3V/V
  • Low supply voltage operation from 2.8V to 5.5V
  • 87% efficiency generates less heat
  • Over-temperature and short-circuit protection
  • Fault indicators for over-current, temperature and under-voltage lockout
  • Two selectable switching frequencies
  • Internal or external clock synchronization
  • PowerPad quad flatpack

Texas Instruments  DRV593EVM

The DRV593 is a high-efficiency, high-current power amplifier ideal for driving a wide variety of thermo-electric cooler elements in systems powered from 2.8 V to 5.5 V. The operation requires only one inductor and capacitor for the output filter, saving significant printed-circuit board area. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier.