DRV595EVM DRV595EVM angled board image

DRV595EVM

DRV595 Evaluation Module

Pricing

Qty Price
+

Features for the DRV595EVM

  • ±3 A Maximum Output Current
  • Wide Supply Voltage Range: 4.5 V – 26 V
  • High Efficiency Generates Less Heat
  • Multiple Switching Frequencies
  • Master/Slave Synchronization
  • Up to 1.2 MHz Switching Frequency
  • Feedback Power Stage Architecture with High PSRR
  • Integrated Self-Protection Circuits Including Over-Voltage, Under-Voltage, Over-Temperature, and Short Circuit with Error Reporting
  • Thermally Enhanced Package
  • DAP (32-pin HTSSOP Pad-down)
  • Description for the DRV595EVM

    The DRV595 is a high-efficiency, high-current power driver ideal for driving a wide variety of loads in systems powered from 4.5 V to 26 V. PWM operation and low output stage on-resistance significantly decrease power dissipation in the amplifier. The DRV595EVM is a complete circuit which allows for quick evaluation of the DRV595 device without having to make a proto board.

    Pricing

    Qty Price
    +