DRV8256PEVM DRV8256P H-bridge motor driver EVM angled board image

DRV8256PEVM

DRV8256 PWM control interface H-bridge motor driver evaluation module

Pricing

Qty Price
+

Features for the DRV8256PEVM

  • 4.5-V to 48-V operating voltage range
  • 8-A peak current
  • PWM control input interface
  • Integrated current sense
  • Selectable current regulation decay mode

Description for the DRV8256PEVM

The DRV8256P evaluation module (EVM) allows easy evaluation of the DRV8256P device.

The DRV8932P integrates two N-channel power MOSFET H-bridges and integrated current sense and regulation circuirty. The DRV8256P device operates off a single power supply and support a wide input supply range from 4.5 to 48V. A simple PWM control interface allows for an external controller to manage the outputs. The decay mode can be selected as a slow, mixed decay, smart tune Ripple Control, or smart tune Dynamic Decay current regulation scheme.

Pricing

Qty Price
+