DRV8301-HC-C2-KIT

text.skipToContent text.skipToNavigation

DRV8301-HC-C2-KIT

Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU

$349.00

Features

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • DRV8301 three phase inverter integrated power module (with integrated 1.5A buck converter) base board supporting up to 60V and 60A continuous
    • DRV8301 includes a SPI interface for set-up and communication to the MCU
  • Includes the following controlCARDs
  • Hardware Files are in controlSUITE at development_kits\DRV830x-HC-C2-KIT_v105

 

Software Features

  • Free download of Code Composer Studio IDE
  • Free download of controlSUITE for additional device drivers
    • Includes full software source for all motor and control types, example projects, and hardware design files
    • InstaSPIN-BLDC GUI and Library

 

Get Started

  • Install controlSUITE
  • Launch controlSUITE and navigate the left-hand menu to Development Tools > Motor > Three Phase BLDC and PMSM Motor Kit with DRV830x and Piccolo MCU > Documentation > GUI Quick Start Guide and follow the instructions in the guide.

Texas Instruments  DRV8301-HC-C2-KIT

DRV8301-HC-C2-KIT is a DIMM100 controlCARD based motherboard evaluation module.  The DRV8301-HC-C2-KIT is a motor control evaluation kit for spinning three phase brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) – motors with examples of both sensorless Field Oriented (FOC) and TI’s InstaSPIN-BLDC sensorless BLDC solution. The DRV8301-HC-C2-KIT is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.

To view all available motor control tools, visit the C2000 Tools and Software page