DRV8303EVM <p>DRV8303 evaluation module for three-phase brushless DC&nbsp;pre-driver with dual current shunt amplifiers</p> angled board image

DRV8303EVM

DRV8303 evaluation module for three-phase brushless DC pre-driver with dual current shunt am

Pricing

Qty Price
+

Features for the DRV8303EVM

  • DRV8303 2.3A sink/1.7A source, three phase inverter
  • C2000 Piccolo F28035 MCU onboard
  • CCStudio v5.x Integrated Development Environment
  • Power stage based upon TI’s N-channel NexFET(TM) power MOSFETs
  • Example software and firmware projects available for free through controlSUITE
  • Supports 60V/20A peak operating conditions

Description for the DRV8303EVM

The three-phase brushless motor pre-driver DRV8303 can drive brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PSMS) - motors with examples of both sensorless Field Oriented / Vector Control (FOC) and TI's InstaSPIN-BLDC sensorless BLDC solution. 

The DRV8303EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver DRV8303. Users can control the DRV8303 with the onboard C2000 Piccolo F28035 microcontroller.  The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.  Applications include CPAP and pumps, E-bikes, E-scooters, medical pumps and drills, power tools and robotics.

Pricing

Qty Price
+