Features for the DRV8306EVM
- 6 to 38 V operating voltage range
- Integrated 120° commutation
- Three integrated current shunt amplifiers
- Cycle by cycle current limit
Description for the DRV8306EVM
The DRV8306 evaluation module (EVM) is an application board designed to allow easy evaluation of the DRV8306 device. The DRV8306 device is a gate driver IC for three-phase motor drive applications. The DRV8306 device provides three high-accuracy trimmed and temperature-compensated half bridge drivers, each capable of driving a high-side and low-side N-type MOSFET.