Features for the DRV8307EVM
- DRV8307 8.5-32V, three phase BLDC pre-driver
- TLC555 PWM generation circuit
- Power stage based upon TI’s N-channel NexFET(TM) power MOSFETs
- Supports 8.5V to 32V and 5A power. Current can be increased by changing RSENSE
Description for the DRV8307EVM
The three-phase brushless motor pre-driver DRV8307 can drive brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM). Aimed at 12V and 24V motors, this simple pre-driver features a PWM current control interface, three Hall sensor inputs, and locked rotor detection and restart.
The DRV8307EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver DRV8307. Users can control the DRV8307 with an onboard potentiometer or can supply a PWM to a dedicated test pin. The EVM is a cost-effective platform that speeds development for quicker time to market. Applications include pumps and industrial equipment, currency counters and printers.