text.skipToContent text.skipToNavigation

DRV8308EVM

DRV8308EVM Evaluation Module for Three-phase Brushless Motor Pre-driver

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
99.0
Limit:  1

Features for the DRV8308EVM

  • Easy to use hardware and Windows GUI
  • The included motor gets you spinning fast!
  • Jumper configuration for Hall power and signal type, and SPI/EEPROM modes
  • Connections to the on-board MCU can be disconnected for external control
  • Supports 8.5V to 32V and 5A power.  Current can be increased by changing RSENSE
  • TI NexFETTM power stage supports 8A continuous

Description for the DRV8308EVM

The three-phase brushless motor pre-driver DRV8308 drives sensored brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM).  Aimed at 12V and 24V motors, this configurable pre-driver features an integrated digital speed loop with advanced commutation timing and control.

The DRV8308EVM (evaluation module) serves as a user-friendly evaluation kit that allows users to control the DRV8308 and motors through a Windows graphical user interface. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.  Applications include pumps, industrial equipment, currency counters, and printers.

Included is a TelcoMotion DT4260-24-055-04H-TI motor, which uses TI’s latest Hall effect sensor technology, the DRV5013.