text.skipToContent text.skipToNavigation

DRV8312-C2-KIT

Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU

$349.00

Features

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • DRV8312 three phase inverter integrated power module base board supporting up to 50V and 3.5A continuous
  • Includes the following controlCARDs
  • Hardware Files are in controlSUITE at development_kits\DRV8312-C2-KIT_v128

 

Software Features

  • Free download of Code Composer Studio IDE
  • Free download of controlSUITE for additional device drivers
    • Includes full software source for all motor and control types, example projects, and hardware design files
    • InstaSPIN-BLDC Library
    • Hall Sensored BLDC, sensorless Trapezoidal BLDC, sensorless InstaSPIN-BLDC, and sensorless FOC examples
    • GUI for all examples

 

Get Started

  • Install controlSUITE
  • Launch controlSUITE and navigate the left-hand menu to Development Tools > Motor > Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU > Documentation > and follow the instructions in either of the GUI Quick Start Guides
  • MathWorks Support

Texas Instruments  DRV8312-C2-KIT

DRV8312-C2-KIT is a DIMM100 controlCARD based motherboard evaluation module.  The DRV8312-C2-KIT is a motor control evaluation kit for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PMSM) - motors. The DRV8312-C2-KIT is a high-performance, power-efficient, cost-effective sensorless field-oriented control (FOC) and sensored/sensorless trapezoidal commutation platform that speeds development for quicker time to market.

To view all available motor control tools, visit the C2000 Tools and Software page