text.skipToContent text.skipToNavigation

DRV8432DKD

12A Dual Brushed DC or Single Bipolar Stepper Motor Driver (PWM Ctrl)

Availability: 1,701

Packaging

Package | PIN: HSSOP (DKD) | 36
Temp: I (-40 to 85)
Package qty | Carrier: 29 | TUBE
Qty Price
1-99 $9.64
100-249 $8.42
250-999 $6.49
1,000+ $5.81

Features

  • High-Efficiency Power Stage (up to 97%) With Low RDS(on) MOSFETs (110 mΩ at TJ = 25°C)
  • Operating Supply Voltage up to 52 V
  • DRV8412 (Power Pad Down): up to 2 × 3-A Continuous Output Current (2 × 6-A Peak) in Dual Full-Bridge Mode or 6-A Continuous Current in Parallel Mode (12-A Peak)
  • DRV8432 (Power Pad Up): up to 2 × 7-A Continuous Output Current (2 × 12-A Peak) in Dual Full-Bridge Mode or 14-A Continuous Current in Parallel Mode (24-A Peak)
  • PWM Operating Frequency up to 500 kHz
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, and Short Circuit
  • Programmable Cycle-by-Cycle Current Limit Protection
  • Independent Supply and Ground Pins for Each Half Bridge
  • Intelligent Gate Drive and Cross Conduction Prevention
  • No External Snubber or Schottky Diode is Required

All trademarks are the property of their respective owners.

Texas Instruments  DRV8432DKD

The DRV841x2 are high-performance, integrated dual full-bridgemotor driver with an advanced protection system.

Because of the low RDS(on) of the H-Bridge MOSFETs andintelligent gate drive design, the efficiency of these motor drivers can be up to 97%. This highefficiency enables the use of smaller power supplies and heatsinks, and the devices are goodcandidates for energy-efficient applications.

The DRV841x2 requires two power supplies, one at 12 V for GVDD and VDD, and another upto 50 V for PVDD. The DRV841x2 can operate at up to 500-kHz switching frequency while stillmaintaining precise control and high efficiency. The devices also have an innovative protectionsystem safeguarding the device against a wide range of fault conditions that could damage thesystem. These safeguards are short-circuit protection, overcurrent protection, undervoltageprotection, and two-stage thermal protection. The DRV841x2 has a current-limiting circuit thatprevents device shutdown during load transients such as motor start-up. A programmable overcurrentdetector allows adjustable current limit and protection level to meet different motorrequirements.

The DRV841x2 has unique independent supply and ground pins for each half-bridge. Thesepins make it possible to provide current measurement through external shunt resistor and supportmultiple motors with different power supply voltage requirements.