DRV8802EVM

text.skipToContent text.skipToNavigation

DRV8802EVM

DRV8802 Evaluation Module

$149.00

Features

  • 1.6A Peak / 1.1A RMS Current Output per Bridge
  • Wide Operating Voltage: 8.2 to 45V
  • Phase / Enable Control Interface
  • Cycle-by-Cycle Inrush Protection
  • Brake and Coast Support
  • Thermal and Short Circuit Protection
  • Control and Status Signals Brought Out to Test Headers
  • Includes a MSP430F1612 MCU for Signaling and Control
  • Texas Instruments  DRV8802EVM

    The DRV8802 evaluation module consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors. The on-board MSP430 MCU plus software & GUI provide all the necessary signaling and control. With this EVM, designers can quickly and easily evaluate the performance of DRV8802 driving their specific motor.