Features for the DRV8803EVM
- 1.5A continuous current single-channel output
- 800mA continuous current, four channels ON
- Wide operating voltage range: 8.2V to 60V
- Low RDSON (500mΩ)
- Includes terminal as well as Kelvin connections for all DRV8803 signals
- Includes USB port for programming the microprocessor
- Includes LED indicator of fault state
Description for the DRV8803EVM
The DRV8803 evaluation module consists of a quad low-side motor driver with parallel control interface that can be used to drive a unipolar stepper motor, up to four DC motors or other loads like solenoids. With the DRV8803EVM, designers can quickly and easily evaluate the performance of DRV8803 motor driver in their specific application. This EVM comes with an onboard MSP430 microprocessor which has been preprogrammed for standalone operation. The regulated voltage for the MSP430 is provided by TPS7A4001. This EVM operates on power-supply voltages from 8.2V to 60V.