DRV8818EVM

text.skipToContent text.skipToNavigation

DRV8818EVM

DRV8818 Evaluation Module

$99.00

Features

  • Supports stepper motor microstepping up to 1/8 step and up to 2.5A.
  • Advanced graphical user interface (download available below) enables acceleration, deceleration and motion profiles.
  • On-board potentiometers allows for adjusting Vref, decay ratio, blanking time and off time.
  • Control and status signals brought out to test headers for easy evaluation.

Texas Instruments  DRV8818EVM

The DRV8818 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8818 integrated micro-stepping motor driver from Texas Instruments. This EVM comes with an on-board MSP430 microprocessor which has been pre-programmed for standalone operation. The regulated voltage for the MSP430 is provided by TPS77701 single-channel LDO. This EVM operates on power supply voltages from 8 V to 35 V.