text.skipToContent text.skipToNavigation

DRV8829EVM

Evaluation Module for the DRV8829

$149.00

Features

  • 5A Peak / 3.5A RMS Current Output per Bridge
  • Wide Operating Voltage: 8.2 to 45V
  • Low RDSON (200mR LS+HS)
  • Cycle-by-Cycle Inrush Protection
  • Brake and Coast Modes Supported
  • Thermal and Short Circuit Protection
  • All Critical Control and Status Signals Brought Out to Test Headers
  • Includes a MSP430F1612 MCU for Signaling and Control

Texas Instruments  DRV8829EVM

The DRV8829 evaluation module consists of a two 5.0A, single H-bridge motor drivers with a Phase/Enable control interface and a small number external components that can be used to drive a single bipolar stepper motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports up to 512 microsteps. With the DRV8829EVM, designers can quickly and easily evaluate the performance of DRV8829 motor driver in their specific application.