DRV8833CEVM

text.skipToContent text.skipToNavigation

DRV8833CEVM

DRV8833C Evaluation Module

$49.00

Features

  •  Operates from 4 to 10.8V
  •  Drives one stepper motor in full- or half-step mode
  •  Multiple full-scale current options on-board
  •  Set full-scale current via jumpers (200mA, 400mA or 600mA options).

Texas Instruments  DRV8833CEVM

The DRV8833CEVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's low-voltage dual H-bridge motor driver, DRV8833C, driving stepper motors. A MSP430G2553 is used to control the speed of the motor and current levels.