text.skipToContent text.skipToNavigation

DRV8834RGET

2.2A Low Voltage Stepper w/ 32-step Indexer or Dual Brushed DC Motor Driver (Indexer or PH/EN Ctrl)

Packaging

Package | PIN: VQFN (RGE) | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.81
10-24 $2.53
25-99 $2.35
100-249 $2.06
250-499 $1.93
500-749 $1.64
750-999 $1.39
1000+ $1.32

Features

  • Dual-H-Bridge Current-Control Motor Driver
    • Capable of Driving Two DC Motors or One
      Stepper Motor
  • Two Control Modes:
    • Built-In Indexer Logic With Simple
      STEP/DIRECTION Control and Up to
      1/32-Step Microstepping
    • PHASE/ENABLE Control, With the Ability to
      Drive External References for > 1/32-Step
      Microstepping
  • Output Current 1.5-A Continuous, 2.2-A Peak per
    H-Bridge (at VM = 5 V, 25°C)
  • Low RDS(ON): 305-mΩ HS + LS
    (at VM = 5 V, 25°C)
  • Wide Power Supply Voltage Range:
    2.5 V to 10.8 V
  • Dynamic tBLANK and Mixed Decay Modes for
    Smooth Microstepping
  • PWM Winding Current Regulation and Limiting
  • Thermally Enhanced Surface-Mount Package

Texas Instruments  DRV8834RGET

The DRV8834 provides a flexible motor driver solution for toys, printers, cameras, and other mechatronic applications. The device has two H-bridge drivers, and is intended to drive a bipolar stepper motor or two DC motors.

The output driver block of each H-bridge consists of N-channel power MOSFETs configured as an H-bridge to drive the motor windings. Each H-bridge includes circuitry to regulate or limit the winding current.

With proper PCB design, each H-bridge of the DRV8834 can driving up to 1.5-A RMS (or DC) continuously, at 25°C with a VM supply of 5 V. The device can support peak currents of up to 2.2 A per bridge. Current capability is reduced slightly at lower VM voltages.

Internal shutdown functions with a fault output pin are provided for overcurrent protection, short-circuit protection, undervoltage lockout and overtemperature. A low-power sleep mode is also provided.

The DRV8834 is packaged in a 24-pin HTSSOP or VQFN package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).