text.skipToContent text.skipToNavigation

DRV8841EVM

Evaluation Module for DRV8841

$149.00

Features

  • 2.5A Peak / 1.75A RMS Current Output per Bridge
  • Wide Operating Voltage: 8.2 to 45V
  • Low RDSON (400mR LS+HS)
  • 4 Levels of On-Chip Current Regulation / Cycle-by-Cycle Inrush Protection
  • Supports 256 and Greater Microsteps with External Voltage Reference
  • Brake and Coast Modes Supported
  • Thermal and Short Circuit Protection
  • All Critical Control and Status Signals Brought Out to Test Headers
  • Includes a MSP430F1612 MCU for Signaling and Control

Texas Instruments  DRV8841EVM

The DRV8841 evaluation module consists of a 2.5A, dual-H-bridge motor driver with a PWM control interface and a small number external components that can be used to drive either two brushed DC motors, a single bipolar stepper motor, or four solenoids. The on-board MSP430 MCU + software/GUI supports signaling and control and PWM speed control. With the DRV8841EVM, designers can quickly and easily evaluate the performance of DRV8841 motor driver in their specific application.