DRV8848EVM DRV8848EVM Evaluation Module angled board image

DRV8848EVM

DRV8848EVM Evaluation Module

Pricing

Qty Price
+

Features for the DRV8848EVM

  • Operates from 4 to 18V
  • Drives one or two brushed DC motors.
  • Drives one brushed DC motor in parallel mode with increased drive current
  • Drives one stepper motor
  • GUI Interface to control motor speed and current

Description for the DRV8848EVM

The DRV8848EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushed motor driver DRV8848. A MSP430F2617 is used to control the speed of the motor and current levels.  The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market.

Pricing

Qty Price
+