DRV8860PW image

DRV8860PW LAST TIME BUY

38-V, 0.3-A, octal low-side motor driver with serial control

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8860PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
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
Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the DRV8860

  • 8-Channel Protected Low-side Driver
    • Eight NMOS FETs with Overcurrent Protection
    • Integrated Inductive Catch Diodes
    • Serial Interface
    • Open/Short Load Detection (DRV8860 only)
    • Configurable 100% Output Timing
    • Configurable PWM Duty Cycle
  • Continuous Current Driving Capability
    • 560 mA (Single Channel on) PW and PWP
    • 200 mA (8 Channels on) PW
    • 330 mA (8 Channels on) PWP
    • Support Parallel Configuration
  • 8 V to 38 V Supply Voltage Range
  • Input Digital Noise Filter for Noise Immunity
  • Internal Data Read Back Capability for Reliable
    Control
  • Protection and Diagnostic Features
    • Overcurrent Protection (OCP)
    • Open Load Detection (OL)
    • Overtemperature Shutdown (OTS)
    • Undervoltage Lockout (UVLO)
    • Individual Channel Status Report
    • Fault Condition Alarm

Description for the DRV8860

The DRV8860 provides an 8-channel low side driver with overcurrent protection and open/shorted load detection. It has built-in diodes to clamp turn-off transients generated by inductive loads, and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

The PWP package can supply up to 330 mA × 8 channel and The PW package can supply up to 200 mA × 8 channel continuous output current. A single channel can deliver up to 560 mA continuous output current.

A serial interface is provided to control the DRV8860 output drivers, configure internal setting register and read the fault status of each channel. DRV8860 devices can be daisy-chained together to use a single serial interface. Energizing-time and holding-PWM-Duty cycles are configurable through serial interface as well. These functions allow for cooler running than always-on solutions.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. DRV8860A does not include open load detection. Fault information for each channel can be read out through serial interface and indicated by an external fault pin.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8860PWR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more