Features for the DRV8871EVM
- 6.5V to 45V Operating Supply Voltage Range
- On Board 5V Regulator
- Adjustable PWM DUty Cycle
- Adjustable Current Regulation
Description for the DRV8871EVM
The DRV8871 evaluation module demonstrates the capabilities and performance of the DRV8871 integrated circuit from Texas Instruments. The EVM includes a 5V regulator and PWM generator. A single power source is required to evaluate the DRV8871.