DRV8881PEVM DRV8881P Dual H-Bridge Stepper or Dual Brushed DC Motor Driver Evaluation Module angled board image

DRV8881PEVM

DRV8881P Dual H-Bridge Stepper or Dual Brushed DC Motor Driver Evaluation Module

Pricing

Qty Price
+

Features for the DRV8881PEVM

  • DRV8881P 6.5-45V, dual H-bridge motor driver
  • MSP430 MCU onboard
  • GUI for tuning
  • Supports 1.4A RMS current output to motor per H-bridge (2.5A peak)

Description for the DRV8881PEVM

DRV8881P is a dual H-bridge motor driver that can drive either a stepper motor or dual brushed DC motor with a PWM control interface. Also aimed at 24V motors, this device supports slow, fast and mixed decay settings to tune the motors' performance. The DRV8881PEVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's stepper motor driver DRV8881P. Users can control the DRV8881P with the onboard MSP430 microcontroller. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. Applications include currency handling machines, video security cameras, printers, scanners and other factory automation and robotic applications.

Pricing

Qty Price
+