text.skipToContent text.skipToNavigation

DRV8886ATEVM

DRV8886AT 2.0A Stepper Motor Driver With Integrated Sense Resistor Evaluation Module

$49.00

Features

  • Integrated Current Sense to minimize cost and power
  • 8V to 37V Operating Supply Voltage Range
  • Multiple Decay Modes
  • Adjustable Current Regulation
  • User-friendly GUI via MSP430 and USB interface

Texas Instruments  DRV8886ATEVM

The DRV8886AT evaluation module (EVM) demonstrates the integrated current sensing capabilities and performance of the DRV8886AT integrated circuit from Texas Instruments. The EVM includes the DRV8886AT to control a stepper motor, a MSP430F2617 to control the DRV8886AT inputs, and a USB to UART to communicate between the GUI and the MSP430F2617.