text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

DRV8886PWPR ACTIVE

37-V, 2-A bipolar stepper motor driver with integrated current sensing & 1/16 microstepping

ACTIVE custom-reels CUSTOM Custom reel may be available
Out of stock
Inventory: In stock
2.977

Pricing

Qty Price (USD)
1-99 2.977
100-249 2.609
250-999 1.829
1,000+ 1.474

Additional package qty | Carrier options info-circle

Package qty | Carrier 60 | TUBE
Inventory
Qty | Price (USD) 1ku | 1.764 1-99 3.563 100-249 3.122 250-999 2.189 1,000+ 1.764
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
Package | Pins HTSSOP (PWP) | 24
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the DRV8886

  • PWM microstepping stepper motor driver
    • Up to 1/16 microstepping
    • Non-circular and standard ½ step modes
  • Integrated current sense functionality
    • No sense resistors required
    • ±6.25% Full-scale current accuracy
  • Slow and mixed decay options
  • 8 to 37-V Operating supply voltage range
  • Low RDS(ON): 550 mΩ HS + LS at 24 V, 25°C
  • High current capacity
    • 3-A Peak per bridge
    • 2-A Full-scale perbridge
    • 1.4-A rms per bridge
  • Fixed off-time PWM current regulation
  • Simple STEP/DIR interface
  • Low-current sleep mode (20 µA)
  • Small package and footprint
    • 24 HTSSOP PowerPAD™ package
    • 28 WQFN package
  • Protection features
    • VM Undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
    • Fault condition indication pin (nFAULT)

Description for the DRV8886

The DRV8886 is a stepper motor driver for industrial and consumer end equipmentapplications. The device is fully integrated with two N-channel power MOSFET H-bridge drivers, amicrostepping indexer, and integrated current sensing. The DRV8886 is capable of driving up to 2-Afull scale or 1.4-A rms output current (24-V and TA = 25°C, dependent on PCBdesign).

The DRV8886 uses an internal current sense architecture to eliminate the need for twoexternal power sense resistors, saving PCB area and system cost. The DRV8886 uses an internal fixedoff-time PWM current regulation scheme adjustable between slow and mixed decay options.

A simple STEP/DIR interface allows an external controller to manage the direction andstep rate of the stepper motor. The device can be configured in different step modes ranging fromfull-step to 1/16 microstepping. A low-power sleep mode is provided for very low standby quiescentstandby current using a dedicated nSLEEP pin.

Device protection features are provided for supply undervoltage, charge pump faults,overcurrent, short circuits, and overtemperature. Fault conditions are indicated by the nFAULTpin.

Inventory: In stock
2.977

Pricing

Qty Price (USD)
1-99 2.977
100-249 2.609
250-999 1.829
1,000+ 1.474

Additional package qty | Carrier options info-circle

Package qty | Carrier 60 | TUBE
Inventory
Qty | Price (USD) 1ku | 1.764 1-99 3.563 100-249 3.122 250-999 2.189 1,000+ 1.764

Limit: 

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more