Features for the DS110DF111EVM
- Adjustable Transmit VOD : 600 to 1300 mVp-p
- Settable transmit de-emphasis driver to -12 dB
- Low power consumption : 200 mW/ch
- Locks to half/quarter/eighth data rates for legacy support
- On-chip Eye Monitor (EOM), PRBS Generator
Description for the DS110DF111EVM
The DS110DF111EVM is a high bandwidth platform with a SMA interface to evaluate the DS110DF111 dual channel (1-lane bidirectional) retimer with integrated signal conditioning. The DS110DF111 includes an input Continuous-Time Linear Equalizer (CTLE), clock and data recovery (CDR), and transmit driver on each channel.