DS125BR401AEVM

text.skipToContent text.skipToNavigation

DS125BR401AEVM

DS125BR401AEVM: 12-Gbps 4-Lane Repeater With Equalization Evaluation Module

Features

  • 4 Lane Repeater up to 12 Gbps
  • Transparent management of link training protocol for PCIe gen 3/2/1, SAS 3/2/1 and SATA 6G
  • Programmable via pin selection, EEPROM, or SMBus interface
  • Single supply operation, VIN = 3.3V±10% or VDD = 2.5V±5%

Texas Instruments  DS125BR401AEVM

The DS125BR401AEVM – SMA evaluation kit provides a complete high band-width platform to evaluate the signal integrity and signal conditioning features of the Texas Instruments DS125BR401A Redriver/Repeater with Equalization and De-emphasis. SMA edge launch connectors are used as the input and the output connections for this evaluation board. Commercially available adaptor boards can be purchased to facilitate connection to cables or backplane interconnects.