text.skipToContent text.skipToNavigation

DS16EV51-AEVKH

DS16EV51-AEVKH: HDMI Extender Demo Kit for HDMI Cables

$199.00

Features

  • Compatible with DTV Resolutions 480i, 480p, 720i, 720p, 1080i, 1080p, and 1080p with 12 bit deep color depth.
  • Compatible with Computer Resolutions of VGA, SVGA, XGA, SXGA, UXGA
  • Supports TMDS HDMI Single Link
  • Adjustable rotary switch for easy custom EQ boost level setting to reach maximum length of TMDS Interface with Twisted Pair , HDMI, or DVI Cables
  • Single 3.3V Supply
  • Ultra Portable with AC/DC Power Adapter (not included in the kit)
  • 500 mW Typical Power Consumption
  • > 6kV ESD Rating
  • -40 to 85C Industrial Temperature Range
  • The DS16EV5110A demo kit extends TMDS with the 28 AWG STP HDMI cable as follows:
FormatResolutionPixel bandwidth (MPixel/s) 60Hz LCD with 20% blankingPer channel bandwidth (Gb/s) 60Hz LCD with 20% blanking28 AWG HDMI Cable Length
SDTV (480p)704 x 480250.25> 45 m
HDTV (720p)1280 x 72066.40.664> 35 m
HDTV (1080i)1920 x1080750.75> 35 m
HDTV (1080p)1920 x10801501.5> 25 m
HDTV (1080p) 12 bit Deep Color Depth1920 x10802252.25> 20 m

Applications:

  • High Definition Displays and Televisions
  • LCD Computer Monitors
  • HDMI Cable Extender

 

Texas Instruments  DS16EV51-AEVKH

The DS16EV51-AEVKH HDMI Cable Extender Demo Kit provides a complete HDMI system extension solution using TI's DS16EV5110A - a Video Equalizer for HDMI cables.

Two HDMI female connectors are used as the input and the output connections for a HDMI system.

The DDC signals, Hot Plug, 5V Power and 5V Ground are directly connected between the HDMI connectors, making this demo kit HDCP compliant.

A 3.3V VCC 1-pin header (J4) and a GND 1-pin header (J5) are used for the power supply.

Alternately, an AC/DC power adapter (>800mA) is required for the evaluation kit to provide 5V DC voltage for easy portability. A 1.8mm DC Power Jack is used to connect the AC/DC Power Adapter. TI's LP3965, a 3.3V, 1500mA, Fast, Ultra Low Dropout Linear Regulator, converts the 5V power supply voltage to a 3.3V power supply voltage that powers the DS16EV5110A.