DS250DF410EVM DS250DF410 25 Gbps Multi-Rate 4-Channel Retimer Evaluation Module angled board image

DS250DF410EVM

DS250DF410 25 Gbps Multi-Rate 4-Channel Retimer Evaluation Module

Pricing

Qty Price
+

Features for the DS250DF410EVM

  • Programmable via on board USB2ANY and EVM software
  • Supports data rates up to 25.8Gbps
  • EVM supports single supply (2.5V or 3.3V)

Description for the DS250DF410EVM

The DS250DF410EVM allows for easy evaluation of the 25 Gbps retimer DS250DF410. Users are required to supply power and high speed traffic to the EVM via Huber+Suhner 1x8 MXP connectors. Huber+Suhner cables are not included.

Through the onboard USB2ANY connection and EVM software, users can evaluate device features such as signal detect, equalization settings, Tx output settings, EEPROM file generation, and other register features.

Pricing

Qty Price
+