Features for the DS280DF810EVM
- Programmable via on board USB2ANY and EVM software
- Supports data rates up to 28.4Gbps
- EVM supports single supply (2.5V or 3.3V)
Description for the DS280DF810EVM
The DS280DF810EVM allows for easy evaluation of the 28 Gbps retimer DS280DF810. Users are required to supply power and high speed traffic to the EVM via Huber+Suhner 1x8 MXP connectors. Huber+Suhner cables are not included.
Through the onboard USB2ANY connection and EVM software, users can evaluate device features such as signal detect, equalization settings, Tx output settings, EEPROM file generation, and other register features.