Features for the DS90CR285-86ATQEVM
- Operates with 20-66 MHz Parallel Clock
- Strobes on Incoming Data (Tx Board) and Outgoing Data (Rx Board) Rising Edge
- 30x2 LVCMOS Parallel Input (Tx Board) and Output (Rx Board) Header Connectors with 0.08" (2 mm) Pitch
- 10x2 LVDS Serial Output (Tx Board) and Input (Rx Board) Header Connectors with 0.1" (2.54 mm) Pitch
Description for the DS90CR285-86ATQEVM
The DS90CR285-86ATQEVM contains a Transmitter (Tx) board, a Receiver (Rx) board, and interfacing cables. This kit allows users to interface from test equipment or a graphics controller through Low Voltage Differential Signaling (LVDS) to a receiver board. The DS90CR285-86ATQEVM can be used for performance evaluation and initial system prototyping for multiple display applications.