Features for the DS90LV027A-28AEVM
- DS90LV027A: Converts single-ended LVCMOS to differential LVDS
- DS90LV028A: Converts differential LVDS to single-ended LVCMOS
- Up to 400 Mbps (200 MHz) switching rates
- Single supply operation: 3.3 V
Description for the DS90LV027A-28AEVM
The DS90LV027A-28A is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV027A LVDS dual differential driver and DS90LV028A LVDS dual differential line receiver. With this kit, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DS90LV028A and DS90LV028A. Header pins allow access to the DS90LV028A and DS90LV028A inputs and outputs and also facilitate connection to lab equipment or user systems for performance evaluation.