DS90LV047-48AEVM

text.skipToContent text.skipToNavigation

DS90LV047-48AEVM

DS90LV047-48AEVM Evaluation Module

$99.00

Features

  • DS90LV047A:  Converts Single-Ended LVCMOS to Differential LVDS
  • DS90LV048A:  Converts Differential LVDS to Single-Ended LVCMOS
  • > 400 Mbps (200 MHz) Switching Rates
  • Single Supply Operation:  3.3 V

Texas Instruments  DS90LV047-48AEVM

The DS90LV047-48AEVM is an evaluation module designed for performance and functional evaluation of the Texas Instruments DS90LV047A 3-V LVDS Quad CMOS Differential Line Driver and DS90LV048A 3-V LVDS CMOS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DS90LV047A and DS90LV048A. Header pins allow access to the DS90LV047A and DS90LV048A inputs and outputs and also facilitate connection to lab equipment or user systems for performance evaluation.