Features for the DS90UB921-Q1EVM
- Supports Extended High Definition (1920x720 p) Digital Video Format
- 5 – 96MHz PCLK Supported
- STP or Coax Cable Supported
- RGB888 Parallel LVCMOS Input Interface
- Compatible with DS90UB926Q-Q1, DS90UB928Q-Q1, DS90UB948-Q1, and DS90UB940-Q1
Description for the DS90UB921-Q1EVM
The DS90UB921-Q1 serializer, in conjunction with a compatible deserializer, provides a complete digital interface for concurrent transmission of high-speed video, audio, and control data for automotive display and image sensing applications. This EVM supports either STP or coaxial cable.
The chipset is ideally suited for automotive video-display systems with HD formats and automotive vision systems with megapixel resolutions.