Features for the DS90UB924-Q1EVM
- Support of 720p video applications with a pixel clock frequency up to 96MHz
- Bidirectional Control Channel Interface with I2C Compatible Seial Control Bus
- Surround sound I2S Digital Audio Applications with up to four I2S data outputs
- Low EMI FPD-Link video output interface
- Compatible with DS90UB921-Q1, DS90UB925Q-Q1, DS90UB927Q-Q1, DS90UB929-Q1, DS90UB949-Q1, and DS90UB947-Q1
Description for the DS90UB924-Q1EVM
The DS90UB924-Q1 deserializer, in conjunction with a compatible serializer, provides a solution for distribution of digital video and audio within automotive infotainment systems. 5 MHz to 96 MHz Pixel Clock is supported. Video data, I2S audio, GPIO, and I2C control are received over a single Shielded Twisted Pair cable (STP).