Features for the DS90UB927QEVM
- Bidirectional control channel interface with I2C compatible serial control bus
- Low EMI FPD-Link input
- Supports high definition 720p digital video format
- Up to 4 I2S Digital Audio inputs for surround sound applications
Description for the DS90UB927QEVM
The Texas Instruments DS90UB927QEVM evaluation module (EVM) helps system designers evaluate the operation and performance of the DS90UB927Q 5MHz-85MHz FPD-Link III Serializer (SER). The device translates four FPD-Link (I) compatible LVDS data input pairs and one LVDS clock into a high-speed serialized FPD-Link III interface for transport over a single shielded twisted pair (STP) cable.