DS90UB933-Q1EVM

text.skipToContent text.skipToNavigation

DS90UB933-Q1EVM

100MHz 12-bit DS90UB933-Q1 FPD-Link III Serializer for STP or Coaxial Cable Evaluation Module

$299.00

Features

  • Supports 10-bit or 12-bit data transmission at up to 100MHz PCLK
  • Coax Cable Supported
  • Parallel LVCMOS Input Interface
  • Compatible with DS90UB914, DS90UB914A, and DS90UB934

Texas Instruments  DS90UB933-Q1EVM

The Texas Instruments DS90UB933-Q1 EVM evaluation module (EVM) helps system designers evaluate the operation and performance of the DS90UB933-Q1 37.5MHz-100MHz FPD-Link III Serializer (SER). The device translates 10/12 bits of LVCMOS data into a high-speed serialized FPD-Link III interface transported over a single 50 ohm coax cable.