text.skipToContent text.skipToNavigation

DS90UB964TRGCTQ1 ACTIVE

Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras

Inventory: 3,855
 

Download data sheet for DS90UB964-Q1
  |   View additional information for DS90UB964-Q1

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) T (-40 to 105)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level ±4 kV
    • Device CDM ESD Classification Level C6
  • Aggregates Data From up to 4 Cameras Over FPD-Link III Interface
  • Supports 1-Megapixel Sensors With HD 720p/800p/960p Resolution at 30-Hz or 60-Hz Frame Rate
  • Multi-Camera Synchronization
  • MIPI DPHY Version 1.2 / CSI-2 Version 1.3 Compliant
    • 2× CSI-2 Output Ports
    • Supports 1, 2, 3, 4 Data Lanes per CSI-2 port
    • CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.5 Gbps / 1.6 Gbps each Data Lane
    • Programmable Data Types
    • Four Virtual Channels
    • ECC and CRC Generation
  • Supports Single-Ended Coaxial or Shielded Twisted-Pair (STP) Cable
  • Adaptive Receive Equalization
  • I2C With Fast-Mode Plus up to 1 Mbps
  • Flexible GPIOs for Camera Sync and Functional Safety
  • Compatible With DS90UB913AQ/913Q/933Q Serializers
  • CRC protection on the internal Data Path
  • ISO 10605 and IEC 61000-4-2 ESD Compliant

Description

The DS90UB964-Q1 is a versatile camera hub capable of connecting serialized camera data received from 4 independent video datastreams via an FPD-Link III interface. When coupled with DS90UB913AQ/913Q/933Q serializers, the DS90UB964-Q1 receives data from 1-Megapixel image sensors supporting 720p/800p/960p resolution at 30-Hz or 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor. A second MIPI CSI-2 output port is available to provide additional bandwidth, or offers a second replicated output.

The DS90UB964-Q1 includes 4 FPD-Link III deserializers, each enabling a connection via cost-effective 50-Ω single-ended coaxial or 100-Ω differential STP cables. The receive equalizer automatically adapts to compensate for cable loss characteristics, including degradation over time.

Each of the FPD-Link III interfaces also includes a separate low latency bi-directional control channel that conveys control information from an I2C port and is independent of video blanking period. General purpose I/O signals such as those required for camera synchronization and functional safety features also make use of this bi-directional control channel.

Qty Price
1-99 $22.216
100-249 $19.747
250-999 $16.233
1,000+ $14.520