Features for the DSLVDS1001-1002EVM
- DSLVDS1001 Converts Single-Ended LVTTL/LVCMOS to Differential LVDS
- DSLVDS1002 Converts Differential LVDS to Single-Ended LVTTL/LVCMOS
- Up to 400 Mbps (200 MHz) Switching Rates
- Single- or Dual-Supply Operation: 3.3 V
Description for the DSLVDS1001-1002EVM
The DSLVDS1001-1002EVM is an evaluation module designed for performance and functional evaluation of the Texas Instruments DSLVDS1001 3.3-V LVDS Differential Line Driver and DSLVDS1002 3.3-V LVDS Differential Line Receiver. With this kit, users can quickly evaluate the output waveform characteristics and signal integrity supported by the DSLVDS1001 and DSLVDS1002 Header pins allow access to the DSLVDS1001 and DSLVDS1002 inputs and outputs and also facilitate connection to lab equipment or user systems for performance evaluation.