EK-TM4C1294XL ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit angled board image

EK-TM4C1294XL

ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit

Pricing

Qty Price
+

Features for the EK-TM4C1294XL

  • High Performance TM4C1294NCPDT MCU:
    • 120MHz 32-bit ARM Cortex-M4 CPU
    • 1MB Flash, 256KB SRAM, 6KB EEPROM
    • Integrated 10/100 Ethernet MAC+PHY
    • Dual 12-bit 2MSPS ADCs, motion control PWMs
    • USB 2.0 Full-speed Host, Device, and OTG (High-speed with external USB PHY)
  • Dual, stackable BoosterPack XL connection sites
  • Two Controller Area Network (CAN) modules (requires CAN transceivers)
  • On-board, in-circuit debug interface (ICDI)
  • Multiple development tool chain support: CCS, Keil, IAR, and GCC
  • Dozens of application examples provided with the TivaWare SDK
What's Included
  • TM4C1294 Connected LaunchPad evaluation kit (EK-TM4C1294XL PCBA w/MCU)
  • Ethernet cable
  • USB debug cable
  • Read Me First instructions

EK-TM4C1294XL TivaWare for C Series software is available for free downloads.

 

Description for the EK-TM4C1294XL

The TM4C1294 connected LaunchPad evaluation kit is a low-cost development platform for Arm® Cortex-M4F-based microcontrollers (MCUs). The connected LaunchPad design highlights the TM4C1294NCPDT MCU with its on-chip 10/100 Ethernet medium access control (MAC) and physical layer (PHY), USB 2.0, hibernation module, motion control pulse-width modulation and a multitude of simultaneous serial connectivity.

Pricing

Qty Price
+