text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

EK-TM4C129EXL

ARM® Cortex®-M4F-Based MCU TM4C129E Crypto Connected LaunchPad™ for IoT Applications

Inventory: In stock
24.99

Pricing


Qty Price (USD)
1+ 24.99

Features for the EK-TM4C129EXL

  • High performance TM4C129ENCPDT MCU:
    • 120MHz 32-bit ARM® Cortex®-M4-based microcontrollers CPU with floating point
    • 1MB Flash, 256KB SRAM, 6KB EEPROM
    • Crypto acceleration hardware
    • Integrated 10/100 Ethernet MAC+PHY, 8x 32-bit timers
    • Dual 12-bit 2MSPS ADCs, motion control PWMs
    • USB H/D/O, and many additional serial communication interfaces
  • Dual, stackable BoosterPack XL connection sites
  • On-board, in-circuit debug interface (ICDI)
  • Secured cloud connection out-of-box demonstration with TI RTOS, WolfSSL and Exosite
  • Intensive SW support with Tivaware & TI RTOS and multiple tool chain support: CCS, IAR, Keil, IAR, Mentor & GCC

Description for the EK-TM4C129EXL

Powered by hardware encryption accelerator-enabled MCUs, the  Crypto Connected LaunchPad enables you to develop high performance, data protected, connected IoT applications from secure cloud connection, building/factory automation and smart grid to industrial controls.

The TM4C129E Crypto Connected LaunchPad evaluation kit is a low-cost platform for ARM® Cortex-M4-based microcontrollers. The kit design highlights the TM4C129ENCPDT MCU with on-chip Crypto acceleration hardware, 10/100 Ethernet MAC and PHY, USB 2.0, hibernation module, motion control pulse-width modulation and a multitude of simultaneous serial connectivity.

The out-of-box demo for the Crypto Connected LaunchPad demonstrates the use of Transport Layer Security/Secure Sockets Layer (TLS/SSL) protocol to connect an IoT product to a cloud server securely. The TLS/SSL support is provided by WolfSSL library that uses the TM4C129E MCU’s hardware crypto accelerators which enables the development of secure connected applications at relatively higher performance. This application runs on TI-RTOS and connects to the Exosite Cloud server using HTTPS packets.

Inventory: In stock
24.99

Pricing


Qty Price (USD)
1+ 24.99

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more