Features for the ESD-EVM-001
- Straight through routing
- Two test points per device for simultaneous ESD strike and Vclamp waveform capture
- Additional 2 unnamed footprints (0402 and 0201)
Description for the ESD-EVM-001
The “ESD EVM” features a series of ESD protection diodes and can be used for destructive electrostatic discharge (ESD) pass/fail ESD strike, continuity, and signal pass-through tests. Specifically, it could be used for both IEC-61000-4-2 air and contact discharge tests. The procedure outlined below ensures proper testing setup and method for both discharge tests.