text.skipToContent text.skipToNavigation

ESD204EVM

ESD204 Evaluation Module

$75.00

Features

  • Supports Multiple Output Configuration
    • 2 × 10 W Into a 6-O BTL Load at 1% THD and 12 V
    • 2 × 9 W Into a 8-O BTL Load at 10% THD and 12 V
  • Wide Voltage Range: 4.5 V to 14.4 V
  • Efficient Class-D Operation
    • Up to 90% Power Efficiency Combined With Low Idle Loss
    • Advanced Modulation Schemes Programmable Power Limit

Texas Instruments  ESD204EVM

This ESD204EVM evaluation module (EVM) demonstrates the performance of the ESD204. This EVM includes 5 ESD204DQA’s in various configurations for testing. Two ESD204DQA’s are configured for IEC61000-4-2 compliance testing, with one those being setup to allow the capture of a clamping waveform during an ESD event. One ESD204DQA is configured for 4-port s-parameter analysis. One ESD204DQA is configured to pass-through USB 3.1 using one USB 3.1 Type A and one USB 3.1 Type B connector. This user's guide includes setup instructions, schematic diagrams, a bill of materials, and a printed-circuit board layout drawing of the EVM.