text.skipToContent text.skipToNavigation

ESD224EVM

ESD224 Evaluation Module

$49.00

Features

  • IEC 61000-4-2 ESD Compliance Testing
  • Industry Standard Footprint for Evaluation in Existing Systems

Texas Instruments  ESD224EVM

The ESD224EVM evaluation module (EVM) demonstrates the performance of the ESD224 Low Clamping 4-Channel ESD Protection Device for HDMI Interface.  It includes 2 ESD224’s in HDMI pass through mode.  The two ESD224's are configured to pass-through HDMI 2.0 signals using an HDMI Type A female and male header.