ESD401EVM

text.skipToContent text.skipToNavigation

ESD401EVM

ESD401 Evlauation Module

$49.00

Features

  • IEC 61000-4-2 Compliance Testing
  • 2-port S-parameter Analysis

Texas Instruments  ESD401EVM

Texas Instrument’s ESD401EVM evaluation module helps designers evaluate the operation and performance of the ESD401 device. The ESD401 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 high speed data line protection. The ESD401 is rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).