Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the ESDS304
- IEC 61000-4-2 level 4 ESD protection:
- ±30kV contact discharge
- ±30kV air gap discharge
- IEC 61000-4-4 EFT protection:
- 80 A (5/50ns)
- IEC 61000-4-5 surge protection:
- 12A (8/20µs)
- Low surge clamping voltage 6V at 12A Ipp
- IO capacitance:
- 2.3pF (typical)
- DC breakdown voltage: 4.5V (minimum)
- Ultra low leakage current: 3nA (typical)
- Supports high speed interfaces up to 1 Gbps
- Industrial temperature range: –40°C to +125°C
- Easy flow-through routing package (ESDS302)
Description for the ESDS304
The ESDS302, ESDS304 devices are uni-directional TVS ESD protection diode array in two and four channel configurations respectively, for Ethernet and USB surge protection up to 12A (8/20µs). The ESDS302, ESDS304 devices are rated to dissipate ESD strikes up to 30kV per the IEC 61000-4-2 international standard (> Level 4).
The devices features a 2.3pF IO capacitance per channel making it an excellent choice for protecting high-speed interfaces such as Ethernet™ 1G and USB 2.0. The low dynamic resistance and low clamping voltage provides system level protection against transient events.
The ESDS302, ESDS304 devices are offered in the industry standard 5-pin SOT23 packages.