text.skipToContent text.skipToNavigation

EVM430-FE4272

EVM430-FE4272

$249.00

Features

  • 3rd A/D converter(sigma-delta) for anti-tamper
  • Up to 32Kb+256B flash and 1kB RAM
  • 128 segments LCD display with contrast control
  • Timer board with RTC feature

Texas Instruments  EVM430-FE4272

This EVM430-FE4272 is a single-phase electricity meter evaluation board based on the MSP430FE4272, metrology system-on-chip (SOC). The MSP430FE4272 offers 3 sigma-delta converters that allow measurement of single-phase with anti-tamper. The 128-segment LCD displays energy, voltage, current and more for all single phase.