EVM430-FE427A

text.skipToContent text.skipToNavigation

EVM430-FE427A

Single-Phase Energy Metering EVM - MSP430FE427A

$249.00

Features

  • 2nd A/D converter(sigma-delta)
  • Up to 32Kb+256B flash and 1kB RAM
  • 128 segments LCD display with contrast control
  • Timer board with RTC feature

Texas Instruments  EVM430-FE427A

This EVM430-FE427A is a single-phase electricity meter evaluation board based on the MSP430FE427A, metrology system-on-chip (SOC). The MSP430FE427A offers 2 sigma-delta converters that allow measurement of single-phase. The 128-segment LCD displays energy, voltage, current and more for all single phase.