Features for the EVMK2GX
- 66AK2G12 C66x DSP+Arm Cortex-A15 processor at 1GHz
- 2-GByte DDR3L with ECC
- TPS65911A PMIC
- Audio and serial expansion headers
- Processor SDK Linux and TI-RTOS support
Description for the EVMK2GX
The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive applications. Similar to existing KeyStone-based SoC devices, the 66AK2Gx enables both the DSP and Arm® cores to master all memory and peripherals in the system. This architecture facilitates maximum software flexibility where either DSP- or Arm-centric system designs can be achieved.
This EVM is supported by processor SDK for both Linux and TI-RTOS operating systems and features key peripherals such as USB, PCIe and Gigabit Ethernet. It includes a board management controller, SD card slot and on board XDS200 emulator for ease of software evaluation and debug. The K2G EVM also interconnects to an optional companion audio daughter card (AUDK2G) for audio applications.