FDC1004QEVM Automotive 4-Channel Capacitive to Digital Converter Evaluation Module angled board image

FDC1004QEVM

Automotive 4-Channel Capacitive to Digital Converter Evaluation Module

Pricing

Qty Price
+

Features for the FDC1004QEVM

  • Multiple board perforations provide maximum evaluation and system design flexibility
  • EVM does not require additional components for operation, enabling rapid device evaluation
  • Accompanying GUI for quick concept demonstration and data capture

Description for the FDC1004QEVM

The FDC1004Q evaluation module is used to evaluate the FDC1004-Q1, automotive 4-channel capacitive-to-digital converter. The evaluation modules features a breakable PCB composed of three sections: a USB to I²C converter based on the MSP430F5528 microcontroller, the FDC1004-Q1, and two sensor electrodes to demonstrate the sensitivity of the FDC1004-Q1. The sensor can be removed and replaced with custom sensors designed for your specific application, and the evaluation module's GUI can be used to configure the FDC1004-Q1 registers and display the measured capacitive values in four separate graphs.

Evaluation steps

Step 1: Purchase the FDC1004QEVM

Step 2: Download the FDC1004QEVM user's guide and sensing solutions GUI

Step 3: Download and view the recommended additional content

Pricing

Qty Price
+