text.skipToContent text.skipToNavigation

HD3SS215IZQET

HDMI 2.0/DisplayPort 1.2a, 6.0 Gbps 2:1/1:2 Differential Switch

Availability: 441

Packaging

Package | PIN: JRBGA (ZQE) | 50
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $3.71
10-24 $3.34
25-99 $3.11
100-249 $2.72
250-499 $2.55
500-749 $2.17
750-999 $1.83
1000+ $1.75

Features

  • General Purpose 2:1/1:2 Differential Switch
  • Compatible With DisplayPort Electrical Standard
  • Compatible With HDMI Electrical Standards
  • 2:1 and 1:2 Switching Supporting Data Rates up to 6 Gbps
  • Supports HPD Switching
  • Supports AUX and DDC Switching
  • Wide –3-dB Differential Bandwidth of 7 GHz
  • Excellent Dynamic Characteristics (at 3 GHz)
    • Crosstalk = –35 dB
    • Isolation = –21dB
    • Insertion Loss = –1.6 dB
    • Return Loss = –12dB
    • Max Bit-Bit Skew = 5 ps
  • VDD Operating Range 3.3 V ±10%
  • Commercial Temperature Range: 0°C to 70°C (HD3SS215)
  • Industrial Temperature Range: –40°C to 85°C (HD3SS215I)
  • Package Options:
    • 5 mm x 5 mm,50-Ball ZQE
    • 8 mm × 8 mm,56-Pin RTQ
  • Output Enable (OE) Pin Disables Switch to Save Power
  • Power Consumption:
    • Active < 9 mWTypical
    • Standby < 30 µW Maximum (When OE = L)

All trademarks are the property of their respective owners.

Texas Instruments  HD3SS215IZQET

HD3SS215 is a high-speed wide common mode passive switchcapable of supporting DisplayPort HBR2 and high definition multimedia interface (HDMI) applicationsrequiring 4k2k 60Hz refresh rates. The HD3SS215 can be configured to support two sources to onesink or one source to two sinks. To support these video standards the HD3SS215 also switches thedisplay data channel (DDC) and hot plug detect (HPD) signals for HDMI or digital video interface(DVI) applications. It also switches the auxiliary (AUX) and hot plug detect (HPD) signals forDisplayPort applications. The flexibility the HD3SS215 provides by supporting both wide common modeand AC or DC coupled links makes it ideal for many applications.

One typical application would be a mother board that includes two GPUs that need to driveone DisplayPort sink. The GPU is selected by the Dx_SEL pin. Another application is when one sourceneeds to switch between one of two sinks, such as a side connector an a docking station connector.The switching is controlled using the Dx_SEL and AUX_SEL pins. The HD3SS215I operates from a singlesupply voltage of 3.3 V, over full industrial temperature range –40°C to 85°C, in the ZQE packageand 56 pin RTQ package.