text.skipToContent text.skipToNavigation

HD3SS215RTQT ACTIVE

HDMI 2.0/DisplayPort 1.2a, 6.0 Gbps 2:1/1:2 Differential Switch

Inventory: 247
 

Download data sheet for HD3SS215
  |   View additional information for HD3SS215

Packaging information

Package | Pins VQFN (RTQ) | 56
Operating temperature range (°C) C (0 to 70)
Package qty | Carrier: 250 | SMALL T&R
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • General Purpose 2:1/1:2 Differential Switch
  • Compatible With DisplayPort Electrical Standard
  • Compatible With HDMI Electrical Standards
  • 2:1 and 1:2 Switching Supporting Data Rates up to 6 Gbps
  • Supports HPD Switching
  • Supports AUX and DDC Switching
  • Wide –3-dB Differential Bandwidth of 7 GHz
  • Excellent Dynamic Characteristics (at 3 GHz)
    • Crosstalk = –35 dB
    • Isolation = –21dB
    • Insertion Loss = –1.6 dB
    • Return Loss = –12dB
    • Max Bit-Bit Skew = 5 ps
  • VDD Operating Range 3.3 V ±10%
  • Commercial Temperature Range: 0°C to 70°C (HD3SS215)
  • Industrial Temperature Range: –40°C to 85°C (HD3SS215I)
  • Package Options:
    • 5 mm x 5 mm,50-Ball ZQE
    • 8 mm × 8 mm,56-Pin RTQ
  • Output Enable (OE) Pin Disables Switch to Save Power
  • Power Consumption:
    • Active < 9 mWTypical
    • Standby < 30 µW Maximum (When OE = L)

All trademarks are the property of their respective owners.

Description

HD3SS215 is a high-speed wide common mode passive switchcapable of supporting DisplayPort HBR2 and high definition multimedia interface (HDMI) applicationsrequiring 4k2k 60Hz refresh rates. The HD3SS215 can be configured to support two sources to onesink or one source to two sinks. To support these video standards the HD3SS215 also switches thedisplay data channel (DDC) and hot plug detect (HPD) signals for HDMI or digital video interface(DVI) applications. It also switches the auxiliary (AUX) and hot plug detect (HPD) signals forDisplayPort applications. The flexibility the HD3SS215 provides by supporting both wide common modeand AC or DC coupled links makes it ideal for many applications.

One typical application would be a mother board that includes two GPUs that need to driveone DisplayPort sink. The GPU is selected by the Dx_SEL pin. Another application is when one sourceneeds to switch between one of two sinks, such as a side connector an a docking station connector.The switching is controlled using the Dx_SEL and AUX_SEL pins. The HD3SS215I operates from a singlesupply voltage of 3.3 V, over full industrial temperature range –40°C to 85°C, in the ZQE packageand 56 pin RTQ package.

Qty Price
1-99 $3.107
100-249 $2.722
250-999 $1.909
1,000+ $1.538

Alternative carriers

Part number HD3SS215RTQR
Package qty | Carrier 2,000 | LARGE T&R
Custom reel may be available
Inventory 9,090
Qty | Price (USD) 1ku | $1.338